Offset box and bracket for use with Pan-Way® Snap-on communication faceplates. White.
Product Type | Faceplate |
Color | White |
Fitting Type | Snap-On Box |
For Use With | T-45 |
Raceway Type | Low Voltage |
Material | PVC |
Overall Height (In.) | 1.46 |
Overall Height (mm) | 37.1 |
Overall Length (ft.) | 0.48 |
Overall Length (m) | 0.2 |
Overall Width (In.) | 5.17 |
Overall Width (mm) | 131.3 |
Sub Brand | Pan-Way® |
Standards Met | CE Compliant, UL5A Listed, UL Listed 95425, UL Listed E116129 |
Application | Provides Solutions for Routing Low Voltage, Fiber Optic and/or Power Cabling Along Perimeter Walls. |
UPC | 07498377358 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0734 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.7344 |
Specification Sheets | Pan-Way® T-45 Surface Raceway System Specification Sheet SRSP24--WW-ENG | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |