T702BCIW-X

Base Coupler Fitting

Base coupler fitting. Used for joining sections of Twin-70 base together. Off White.

Specifications

Material

PVC

Color

Off White

CSA 22.2 No.62-93

Yes

CSA Certified

Yes

UL Listed

Yes

UL5A Listed

Yes

Height (In.)

1.85

Length (In.)

1.50

Width (In.)

2.12

CE Compliant

Yes

Part Features

Twin-70 base coupler fitting.

Type

Base Coupler

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498363104

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.1755

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

Twin 70 Raceway: D-SRSP28--WW-ENG

US English

Line Cards

Surface Raceway Line Card

US English

Installation-Instructions

Pan-Way T702 Surface Raceway: RW05C

US English

Installation-Instructions

Pan-Way-Twin-70-Combination-Faceplate

US English

Installation-Instructions

TWIN-70-Unassembled-Sample-Kit

US English

Part Drawings

Pan-Way Twin-70 Base Coupler: 35541-47

US English

Part Drawings

Pan-Way Twin-70 Base Coupler: 35541-47

US English

Part Drawings

Pan-Way Twin-70 Base Coupler: 35541-47

US English

Installation-Instructions

Pan-Way-T702-Transition-Fitting

US English

Related Products