End cap fitting. Conduit breakouts of 1/2" for entry into raceway channel. Off White.
Product Type | Faceplate |
Color | Off White |
Fitting Type | End Cap |
For Use With | Twin-70 Raceway |
Raceway Type | Low Voltage |
Material | PVC |
Mount Method | Snap-On |
Overall Height (In.) | 1.86 |
Overall Height (mm) | 47.2 |
Overall Length (ft.) | 0.16 |
Overall Width (In.) | 7.56 |
Overall Width (mm) | 192 |
Sub Brand | Pan-Way® |
Standards Met | CE Compliant, UL5A Listed, UL Listed 95425, UL Listed E116129 |
Application | To Provide Easy and Economical Solutions for Routing Power and Low Voltage Cable in Independent Channels Along Perimeter Walls, Baseboards or Ceilings. This Raceway is a Perfect Solution for Schools, Hospitals, Offices or Anywhere High Cable Capacity is |
Part Features | Twin-70 end cap fitting. |
UPC | 07498363132 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0473 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.4735 |
Specification Sheets | Twin 70 Raceway: D-SRSP28--WW-ENG | English | |
Part Drawings | Pan-Way Twin-70 End Cap Fitting: 34866-69 | English | |
Part Drawings | Pan-Way Twin-70 End Cap Fitting: 34866-69 | English | |
Installation Documents | Pan-Way® Twin-70 Unassembled Sample Kit Installation Instructions RW26A | English | |
Installation Documents | Pan-Way® Twin-70 Transition Fitting Installation Instructions RW12C | English | |
Installation Documents | Pan-Way® Twin-70 Combination Faceplate Installation Instructions RW84A | English | |
Installation Documents | Pan-Way® T702 Raceway Installation Instructions RW05C | English | |
Compliances | Pan-Way Twin-70 Surface Raceway: LP-SPEC-T702-2 | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |