Tee fitting. Used to join sections of Twin-70 raceway at tee intersections, Electric Ivory.
Product Type | Faceplate |
Color | Electric Ivory |
Fitting Type | Tee |
For Use With | T-70 |
Raceway Type | Low Voltage |
Material | PVC |
Mount Method | Screw-On |
Overall Height (In.) | 1.77 |
Overall Height (mm) | 45 |
Overall Length (ft.) | 0.72 |
Overall Length (m) | 0.2 |
Overall Width (In.) | 9.82 |
Overall Width (mm) | 249.4 |
Sub Brand | Pan-Way® |
Standards Met | CE Compliant, UL5A Listed, UL Listed 95425, UL Listed E116129 |
Application | To Provide Easy and Economical Solutions for Routing Power and Low Voltage Cable in Independent Channels Along Perimeter Walls, Baseboards or Ceilings. This Raceway is a Perfect Solution for Schools, Hospitals, Offices or Anywhere High Cable Capacity is |
UPC | 07498363095 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2497 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 1.2485 |
Specification Sheets | Twin 70 Raceway: D-SRSP28--WW-ENG | English | |
Part Drawings | Part-Drawing-PDF - T702T-200 | English | |
Part Drawings | Part Drawing - DWG - T702TF_34866-90 | English | |
Installation Documents | Twin 70 tee fitting | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |