Transition fitting. Used to transition to T-70 raceway, Off White.
Product Type | Faceplate |
Color | Off White |
Fitting Type | Transition |
For Use With | T-70 /EIA Compliment Bend Radius |
Raceway Type | Low Voltage |
Material | PVC |
Mount Method | Snap-On |
Overall Height (In.) | 1.77 |
Overall Height (mm) | 45 |
Overall Length (ft.) | 0.6 |
Overall Length (m) | 0.2 |
Overall Width (In.) | 7.84 |
Overall Width (mm) | 199.1 |
Sub Brand | Pan-Way® |
Standards Met | CE Compliant, UL5A Listed, UL Listed 95425, UL Listed E116129 |
Application | To provide easy and economical solutions for routing power and low voltage cable in independent channels along perimeter walls, baseboards or ceilings. This raceway is a perfect solution for schools, hospitals, offices or anywhere high cable capacity is |
Part Features | Twin-70 transition fitting. |
UPC | 07498363124 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1442 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.7212 |
Specification Sheets | Twin 70 Raceway: D-SRSP28--WW-ENG | English | |
Part Drawings | Twin-70 Transition: T702TR | English | |
Part Drawings | Twin-70 Transition: T702TR | English | |
Part Drawings | Twin-70 Transition: T702TR | English | |
Installation Documents | Pan-Way® T702 Transition Fitting Installation Instructions RW12C | English | |
Installation Documents | Pan-Way® Twin-70 Unassembled Sample Kit Installation Instructions RW26A | English | |
Installation Documents | Pan-Way® Twin-70 Transition Fitting Installation Instructions RW12C | English | |
Installation Documents | Pan-Way® Twin-70 Combination Faceplate Installation Instructions RW84A | English | |
Compliances | Industry-Standard-Compliances - TWIN702-r2-200 | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |