T70BCIW-X

Power Rated Fittings

Base coupler fitting. Used to join sections of T-70 raceway base together. Off White.

Specifications

Material

PVC

Color

Off White

CSA 22.2 No.62-93

Yes

CSA Certified

Yes

UL Listed

Yes

UL5A Listed

Yes

Height (In.)

1.85

Length (In.)

1.50

Width (In.)

2.12

CE Compliant

Yes

Type

Base Coupler

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498363100

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.1755

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

T70-Raceway-Product-Page

US English

Specification Sheets

T70 Raceway: D-SRSP22--WW-ENG

US English

Installation Documents

T-70 Surface Raceway: RW55B-ENG

US English

Line Cards

Surface Raceway Line Card

US English

Catalogs

Preferred Parts Catalog for Latin America-ENG

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Installation-Instructions

T-70-Raceway-System

US English

Part Drawings

T70-Base-Coupler-Fittings

US English

Part Drawings

T-70 Raceway Base Coupler Fittings

US English

Selection Guides

Raceway Selection Guide for North America: SRSG02

US English

Related Products