The 70mm trunking cover, 2 meter length. For use with all Panduit 70mm trunking systems (includes T-70, Twin-70, and TG-70).
Product Type | Surface Raceway Channel |
Color | Arctic White |
Fitting Type | Channel |
For Use With | T70B,T702B AND TG70B |
Raceway Type | Low Voltage |
Material | PVC |
Mount Method | Snap-On |
Overall Height (In.) | 0.36 |
Overall Height (mm) | 9.1 |
Overall Length (ft.) | 6.57 |
Overall Length (m) | 2 |
Overall Width (In.) | 2.76 |
Overall Width (mm) | 70.1 |
Sub Brand | Pan-Way® |
Standards Met | CE Compliant, UL5A Listed, UL Listed 95425, UL Listed E116129 |
Application | Provides a Solution for Routing Low Voltage, Fiber Optic And/Or Power Cabling When Maximum Cable Capacity is Required. |
UPC | 07498373621 |
Std. Pkg. Qty. | 2 |
Std. Pkg. Volume (cf) | 0.0401 |
Std. Ctn. Qty. | 40 |
Std. Ctn. Volume (cf) | 0.8029 |
Specification Sheets | Pan-Way® T-70 Surface Raceway System Specificaion Sheet FRSP34 | English | |
Part Drawings | Pan-Way T-70 Surface Raceway Cover: 35541-27 | English | |
Installation Documents | Pan-Way T-70 Surface Raceway: RW55B-ENG | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English | |
Selection Guides | Non-Metallic Surface Raceway Quick Reference Guide SRSG03--WW-ENG | English |