T70CAW3

Power Rated Fittings

T-70 Raceway tamper-resistand cover, 2 meter length.

Specifications

Color

Arctic White

CE Compliant

Yes

Height (In.)

0.36

Length (ft.)

10.00

Width (In.)

2.76

RoHS Compliancy Status

Compliant

Min. Order Qty.

36

Packaging Details

UPC

07498375531

Std. Pkg. Qty.

3

Std. Pkg. Volume (cf)

0.0633

Std. Ctn. Qty.

36

Std. Ctn. Volume (cf)

0.7591

Resources

Part Drawings

T70-Raceway-Cover

US English

Installation Documents

T-70 Surface Raceway: RW55B-ENG

US English

Line Cards

Surface Raceway Line Card

US English

Specification Sheets

TG70 Raceway: D-SRSP31--WW-ENG

US English

Related Products