T-70 raceway cover in 2m lengths.
Product Type | Surface Raceway Channel |
Color | Black |
Fitting Type | Channel |
For Use With | T70B,T702B AND TG70B |
Raceway Type | Low Voltage |
Material | PVC |
Mount Method | Snap-On |
Overall Height (In.) | 0.36 |
Overall Height (mm) | 9.1 |
Overall Length (ft.) | 6.57 |
Overall Length (m) | 2 |
Overall Width (In.) | 2.76 |
Overall Width (mm) | 70.1 |
Sub Brand | Pan-Way® |
Standards Met | CE Compliant, UL5A Listed, UL Listed 95425, UL Listed E116129 |
Application | Provides Solutions for Routing Low Voltage, Fiber Optic and/or Power Cabling Along Perimeter Walls.T-70 Features the Workstation Outlet Center ™ Offset Box, Which Provides an Offset Solution to Maximize Channel Capacity and Outlet Density. |
UPC | 07498311086 |
Std. Pkg. Qty. | 2 |
Std. Pkg. Volume (cf) | 0.0441 |
Std. Ctn. Qty. | 40 |
Std. Ctn. Volume (cf) | 0.8815 |
Specification Sheets | Pan-Way® T-70 Surface Raceway System Specificaion Sheet FRSP34 | English | |
Part Drawings | Part-Drawing-PDF - T70C-200 | English | |
Installation Documents | T-70 Surface Raceway: RW55B-ENG | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |