globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The T-70 Power Rated Raceway Cover is designed to snap on to the base to create a tamper resistant cable routing solution along perimeter walls. It is 10 ft and Off-White

Specifications

Product Type Surface Raceway Channel
Color Off White
Fitting Type Channel
For Use With T-70 Base
Raceway Type Low Voltage
Material PVC
Mount Method Snap-On
Overall Height (In.) 0.36
Overall Height (mm) 9.1
Overall Length (ft.) 10
Overall Length (m) 3
Overall Width (In.) 2.76
Overall Width (mm) 70.1
Sub Brand Pan-Way®
Standards Met CE Compliant, UL5A Listed, UL Listed 95425, UL Listed E116129
Application To Provide Easy and Economical Solutions for Routing Power and Low Voltage Cable in Independent Channels Along Perimeter Walls, Baseboards or Ceilings. This Raceway is a Perfect Solution for Schools, Hospitals, Offices or Anywhere High Cable Capacity is
Part Features T-70, TG-70 or Twin-70 raceway cover; 10 ft. length.

Packaging Detail

UPC 07498370749
Std. Pkg. Qty. 10
Std. Pkg. Volume (cf) 0.0633
Std. Ctn. Qty. 120
Std. Ctn. Volume (cf) 0.7591
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}