T70DB-X

Raceway Accessories

Device mounting bracket. Used to mount NEMA standard single gang electrical outlets and communication devices with either screw-on or snap-on single gang faceplates. Can be used with T-70, Twin-70, and TG-70 raceway.

Specifications

Material

PVC

Color

Gray

CSA 22.2 No.62-93

Yes

CSA Certified

Yes

UL Listed

Yes

UL5A Listed

Yes

Height (In.)

0.68

Length (In.)

4.36

Width (In.)

2.74

CE Compliant

Yes

Fitting Type

Mounting Bracket

Type

Mounting Bracket

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498363137

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.1755

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

70mm Hanging Device Bracket: 35541-32

US English

Specification Sheets

T70 Raceway: D-SRSP22--WW-ENG

US English

Specification Sheets

Twin 70 Raceway: D-SRSP28--WW-ENG

US English

Installation Documents

Pan-Way T-70 Surface Raceway: RW55B-ENG

US English

Line Cards

Surface Raceway Line Card

US English

Specification Sheets

TG70 Raceway: D-SRSP31--WW-ENG

US English

3D Rendering

Pan-Way T-70 Surface Raceway Roadmap

US English

Installation-Instructions

Pan-Way TG Surface Raceway: RW97

US English

Catalog Cut Sheets

Pan-Way TG-70 Surface Raceway

US English

Part Drawings

70mm Hanging Device Bracket: 35541-32

US English

Selection Guides

Raceway Selection Guide for North America: SRSG02

US English

Related Products