T-70 trunking divider wall : Snaps onto rails in trunking base to create separate channels. Must use with wire retainers to ensure channel separation per UL/CSA.
Product Type | Surface Raceway Channel |
Color | International Gray |
Fitting Type | Divider Wall |
For Use With | T70 Raceway |
Raceway Type | Low Voltage |
Material | PVC |
Mount Method | Snap-On |
Overall Height (In.) | 1.4 |
Overall Height (mm) | 35.6 |
Overall Length (ft.) | 6.57 |
Overall Length (m) | 2 |
Overall Width (In.) | 0.75 |
Overall Width (mm) | 19 |
Sub Brand | Pan-Way® |
Standards Met | CE Compliant, UL5A Listed, UL Listed 95425, UL Listed E116129 |
Application | To provide easy and economical solutions for routing power and low voltage cable in independent channels along perimeter walls, baseboards or ceilings. This raceway is a perfect solution for schools, hospitals, offices or anywhere high cable capacity is |
UPC | 07498373622 |
Std. Pkg. Qty. | 2 |
Std. Pkg. Volume (cf) | 0.0387 |
Std. Ctn. Qty. | 40 |
Std. Ctn. Volume (cf) | 0.7731 |
Part Drawings | Part-Drawing-PDF - T70DW-200 | English | |
Installation Documents | T-70 Surface Raceway: RW55B-ENG | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |