The T-70 Divider Wall is designed to maintain separation of cables within the raceway. It is 8 ft.
Product Type | Surface Raceway Channel |
Color | International Gray |
Fitting Type | Divider Wall |
For Use With | T-70 Raceway |
Raceway Type | Low Voltage |
Material | PVC |
Mount Method | Snap-On |
Overall Height (In.) | 1.4 |
Overall Height (mm) | 35.6 |
Overall Length (ft.) | 8 |
Overall Length (m) | 2.4 |
Overall Width (In.) | 0.75 |
Overall Width (mm) | 19 |
Sub Brand | Pan-Way® |
Standards Met | CE Compliant, UL5A Listed, UL Listed 95425, UL Listed E116129 |
Application | To Provide Easy and Economical Solutions for Routing Power and Low Voltage Cable in Independent Channels Along Perimeter Walls, Baseboards or Ceilings. This Raceway is a Perfect Solution for Schools, Hospitals, Offices or Anywhere High Cable Capacity is |
UPC | 07498372599 |
Std. Pkg. Qty. | 8 |
Std. Pkg. Volume (cf) | 0.0500 |
Std. Ctn. Qty. | 96 |
Std. Ctn. Volume (cf) | 0.6006 |
Specification Sheets | Pan-Way® T-70 Surface Raceway System Specificaion Sheet FRSP34 | English | |
Videos | Surface Raceway - Video 16:9 | English | |
Part Drawings | T-70 Raceway Divider Wall Part Drawing - PDF | English | |
Part Drawings | T-70 Raceway Divider Wall Part Drawing - DXF | English | |
Part Drawings | T-70 Raceway Divider Wall Part Drawing - DWG | English | |
Installation Documents | T-70 Surface Raceway: RW55B-ENG | English | |
Brochures | Canaleta de Superficie Pan-Way ® Folleto SRLC02 | Spanish (Español) | |
Compliances | Pan-Way Twin-70 Surface Raceway: LP-SPEC-T702-2 | English | |
Compliances | Industry-Standard-Compliances - T70SPEC | English | |
Cross References | Raceway Cable Fill Calculator | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |