obsolete

T70GB3-X

T-70

3-sided box for use with EJG13WH-X & T-70 Raceway. Use with 13A two-gang snap-on UK switched power outlet.  Compatible with T70 and Twin-70 Raceways

Specifications

Fitting Type

NA

Material

PVC

Color

Gray

CE Compliant

Yes

CE Marking

Yes

Material Grade

PVC

UL Listed

Yes

UL5A Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Product Type

T-70

Packaging Details

UPC

07498382247

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.3416

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

US English

Line Cards

Surface Raceway Line Card

US English

Related Products