The T-70 Surface Raceway, 3-Sided Hanging Box is designed for use with Single-Gang Electrical Outlets
Product Type | Faceplate |
Color | International Gray |
Fitting Type | Insert |
For Use With | T-70 Raceway |
Raceway Type | Low Voltage |
Material | PVC |
Mount Method | Screw-On |
Overall Height (In.) | 1.56 |
Overall Height (mm) | 39.6 |
Overall Length (ft.) | 0.23 |
Overall Length (m) | 0.1 |
Overall Width (In.) | 6.28 |
Overall Width (mm) | 159.5 |
Sub Brand | Pan-Way® |
Standards Met | CE Compliant, UL5A Listed, UL Listed 95425, UL Listed E116129 |
Application | Provides Solutions for Routing Low Voltage, Fiber Optic and/or Power Cabling Along Perimeter Walls.T-70 Features the Workstation Outlet Center ™ Offset Box, Which Provides an Offset Solution to Maximize Channel Capacity and Outlet Density. |
Part Features | T-70 or Twin-70 hanging box. |
UPC | 07498369879 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.3518 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Pan-Way ® T-70 Surface Raceway System Specification Sheet SRSP22 | English | |
Videos | Surface Raceway - Video 16:9 | English | |
Part Drawings | Pan-Way T-70 Three Sided Hanging Box: 36601-03 | English | |
Part Drawings | Pan-Way T-70 Three Sided Hanging Box: 36601-03 | English | |
Installation Documents | Pan-Way T-70 Surface Raceway: RW55B-ENG | English | |
Installation Documents | Pan-Way® T-70 3-Sided Hanging Box T-70 GFCI Power Box Installation Instructions RW29B | English | |
Brochures | Canaleta de Superficie Pan-Way ® Folleto SRLC02 | Spanish (Español) | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |