Right angle fitting. Used to join sections of T-70 raceway at right angles, International Gray.
Product Type | Surface Raceway Fitting |
Color | International Gray |
Fitting Type | Right Angle |
For Use With | Raceway |
Raceway Type | Low Voltage |
Material | PVC |
Mount Method | Snap-On |
Overall Height (In.) | 1.74 |
Overall Height (mm) | 44.2 |
Overall Length (ft.) | 0.49 |
Overall Length (m) | 0.2 |
Overall Width (In.) | 5.82 |
Overall Width (mm) | 147.8 |
Sub Brand | Pan-Way® |
Standards Met | CE Compliant, UL5A Listed, UL Listed 95425, UL Listed E116129 |
Application | Provides Solutions for Routing Low Voltage, Fiber Optic and/or Power Cabling Along Perimeter Walls.T-70 Features the Workstation Outlet Center ™ Offset Box, Which Provides an Offset Solution to Maximize Channel Capacity and Outlet Density. |
UPC | 07498363085 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0722 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.7224 |
Specification Sheets | Pan-Way® T-70 Surface Raceway System Specificaion Sheet FRSP34 | English | |
Part Drawings | Part-Drawing-PDF - T70RA-200 | English | |
Installation Documents | T-70 Surface Raceway: RW55B-ENG | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |