T70RAIW

Power Rated Fittings

Right angle fitting. Used to join sections of T-70 raceway at right angles, Off White.

Specifications

Material

PVC

Color

Off White

CSA 22.2 No.62-93

Yes

CSA Certified

Yes

UL Listed

Yes

UL5A Listed

Yes

Height (In.)

1.74

Length (In.)

6.30

Width (In.)

6.30

Fitting Type

Right Angle

CE Compliant

Yes

Type

Right Angle

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498363084

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0748

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.7483

Resources

Specification Sheets

T70 Raceway: D-SRSP22--WW-ENG

US English

Catalogs

Preferred Parts Catalog for Latin America-ENG

US English

Part Drawings

T-70-Raceway-Right-Angle-Fitting

US English

Part Drawings

T-70 Raceway Right Angle Fitting

US English

Catalog Cut Sheets

T70-Raceway-Product-Page

US English

Installation Documents

T-70 Surface Raceway: RW55B-ENG

US English

Line Cards

Surface Raceway Line Card

US English

Related Products