T70SDB-X

Raceway Accessories

Standard faceplate bracket. Used to mount NEMA standard 70mm single gang screw-on faceplates. Can be used with T-70, Twin-70, TG-70 raceway and Pan-Poleā„¢ Communication Pole.

Specifications

Material

PVC

Color

Gray

UL Listed

Yes

Height (In.)

2.75

Width (In.)

4.00

CE Compliant

Yes

CSA Certified

Yes

Fitting Type

Faceplate Bracket

Length (In.)

4.00

Part Features

Standard faceplate bracket.

Type

Faceplate Bracket

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498375751

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.1755

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Snap-on-Device-Bracket

US English

Specification Sheets

Twin 70 Raceway: D-SRSP28--WW-ENG

US English

Specification Sheets

T70 Raceway: D-SRSP22--WW-ENG

US English

Specification Sheets

TG70 Raceway: D-SRSP31--WW-ENG

US English

Catalog Cut Sheets

Pan-Way Pan-Poles

US English

Part Drawings

Standard Faceplate Bracket

US English

Installation-Instructions

Snap-on-Device-Bracket-for-T70,-T702-and-PanPole

US English

Catalog Cut Sheets

Office-Furniture-Raceway

US English

Installation-Instructions

TG-Raceway-System

US English

Catalog Cut Sheets

Office-Furniture-Raceway

US English

Catalog Cut Sheets

TG70-Raceway-Accessories-Product-Page--T70DB-X-

US English

Catalog Cut Sheets

PCPAK22IW-Product-Page

US English

Installation Documents

PAN-WAY PAN-POLE (Power Addition Kit)

US English

Product Bulletins

Pan-Way Pan-Pole: WW-SRSC03

US English

Selection Guides

Raceway Selection Guide for North America: SRSG02

US English

Related Products