T70S-X

Power Rated Fittings

Spacer plate. Used to mount the CBX4 surface mount box onto the T70DB-X or T70HB-X/T70HB3-X.

Specifications

Material

PVC

CSA Certified

Yes

UL Listed

Yes

Height (In.)

0.06

Length (In.)

4.25

Width (In.)

2.01

CE Compliant

Yes

Fitting Type

Mount Box Spacer Plate

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498369806

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.1755

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

T-70-Raceway-Spacer-Plate

US English

Part Drawings

T-70 Raceway Spacer Plate

US English

Specification Sheets

T70 Raceway: D-SRSP22--WW-ENG

US English

Line Cards

Surface Raceway Line Card

US English

Related Products