The snap-on transition fitting is for use with LD, LDPH, T-70 and T45 raceways. It is Electric Ivory.
Product Type | Faceplate |
Color | Off White |
Fitting Type | Transition Fitting |
For Use With | LDP, LD, T-70 and T-45 Raceways |
Raceway Type | Low Voltage |
Material | PVC |
Mount Method | Snap-On |
Overall Height (In.) | 1.87 |
Overall Height (mm) | 47.8 |
Overall Length (ft.) | 0.43 |
Overall Length (m) | 0.1 |
Overall Width (In.) | 4.4 |
Overall Width (mm) | 111.8 |
Sub Brand | Pan-Way® |
Standards Met | CE Compliant, UL5A Listed, UL Listed 95425, UL Listed E116129 |
Application | Provides Solutions for Routing Low Voltage, Fiber Optic and/or Power Cabling Along Perimeter Walls.T-70 Features the Workstation Outlet Center ™ Offset Box, Which Provides an Offset Solution to Maximize Channel Capacity and Outlet Density. |
UPC | 07498363120 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0675 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.6754 |
Specification Sheets | Pan-Way® T-70 Surface Raceway System Specificaion Sheet FRSP34 | English | |
Videos | Surface Raceway - Video 16:9 | English | |
Part Drawings | Part-Drawing-PDF - T70TR-200 | English | |
Part Drawings | Part Drawing - DWG - T70TR_35541-49 | English | |
Part Drawings | Part Drawing - DWG - T70TR_35541-49_200 | English | |
Installation Documents | Pan-Way® Type T70 Transition Fitting with Transition Bend Radius Installation Instructions RW24 | English | |
Brochures | Canaleta de Superficie Pan-Way ® Folleto SRLC02 | Spanish (Español) | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |