T70WC2AW

Raceway Accessories

Workstation Outlet Center™ Offset Box for Pan-Way® Snap-On Faceplates. Two-piece box and bracket accept any standard electrical outlet. Accepts any Pan-Way® Snap-On Electrical/Communication Faceplates.

Specifications

Color

Arctic White

CE Compliant

Yes

Fitting Type

Workstation Outlet

Height (In.)

2.09

Length (In.)

5.20

Material

PVC

Width (In.)

7.52

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498374967

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0749

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.7488

Resources

Specification Sheets

T70 Raceway: D-SRSP22--WW-ENG

US English

Line Cards

Surface Raceway Line Card

US English

Part Drawings

T-70-Raceway-Workstation-Outlet-Center-Offset-Box-for-Snap-on-Faceplates

US English

Related Products