T70WCAW

Raceway Accessories

Workstation Outlet Centerâ„¢ Offset Box - for Screw-On Faceplates: Two-piece box and bracket accept any NEMA standard faceplate

Specifications

Color

Arctic White

CE Compliant

Yes

Fitting Type

Workstation Outlet

Height (In.)

2.09

Length (In.)

5.20

Material

PVC

Width (In.)

7.52

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498374968

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0748

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.7483

Resources

Specification Sheets

T70 Raceway: D-SRSP22--WW-ENG

US English

Line Cards

Surface Raceway Line Card

US English

Part Drawings

T-70-Raceway-Workstation-Outlet-Center-Offset-Box-for-Screw-on-Faceplates

US English

Part Drawings

T70WC Outlet Box

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Related Products