T70WM40TRIW

T-70

WIREMOLD 4000 to T-70 transition fitting. In-line transition fitting from WIREMOLD 4000 to T-70 raceway, Off White.

Specifications

Fitting Type

Transition Fitting

Material

PVC

Overall Height (In.)

1.91

Color

Off-White

Length (In.)

5

Material Grade

PVC

Type

Transition to T-70

UL Listed

Yes

UL5A Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Type

T-70

Packaging Details

UPC

07498391232

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0700

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.7000

Resources

Part Drawings

T-70 to WM Transition Fitting

US English

Catalog Cut Sheets

T70-Raceway-Product-Page

US English

Line Cards

Surface Raceway Line Card

US English

Part Drawings

T-70-to-WM-Transition-Fitting

US English

Installation-Instructions

T70-Raceway-to-WiremoId-4000-Raceway-Transition-Fitting

US English

Related Products