TG70BCIG-X

Power Rated Fittings

Base coupler fitting. Each piece includes two base coupler halves for joining sections of TG-70 base together.

Specifications

Material

PVC

Color

International Gray

CSA Certified

Yes

UL5A Listed

Yes

Length (In.)

1.25

Width (In.)

2.76

CE Compliant

Yes

Fitting Type

Base Coupler

Height (In.)

2.78

Type

Coupler

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498375611

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.1700

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Line Cards

Surface Raceway Line Card

US English

Part Drawings

TG-70-Raceway-Base-Coupler-Fitting

US English

Specification Sheets

TG70 Raceway: D-SRSP31--WW-ENG

US English

Related Products