obsolete

TG70GB3-X

TG-70

3 sided box for use with the 13A two-gang snap-on UK switched power outlet. Compatible with TG-70 Raceway

Specifications

Product Type

TG-70

Color

Gray

CE Compliant

Yes

CE Marking

Yes

Fitting Type

Insert

Material

PVC

Material Grade

PVC

Type

Side Box

UL Listed

Yes

UL5A Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498382727

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.3514

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

TG70GB3 3-sided box

US English

Line Cards

Surface Raceway Line Card

US English

Specification Sheets

TG70 Raceway: D-SRSP31--WW-ENG

US English

Related Products