obsolete

TG86LH4AW

TG-86

Designed for use with TG86 Raceway. Accepts 4 Mini-ComĀ® UK Connectors CM6C (S)

Specifications

Fitting Type

NA

Color

Arctic White

CE Compliant

Yes

CE Marking

Yes

Material Grade

PVC

UL Listed

Yes

UL5A Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498379488

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0176

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1765

Resources

Line Cards

Surface Raceway Line Card

US English

Related Products