obsolete

TGECIG

TG-70

End cap. Used to terminate or allow entry to TG raceway. Two knockouts each for 0.50" (12.7mm) and 1" (25.4mm) conduit.

Specifications

Fitting Type

End Cap

Material

PVC

Overall Width (In.)

5.57

Overall Height (In.)

2.78

Color

International Gray

CSA 22.2 No.62-93

Yes

UL5A Listed

Yes

Length (In.)

2.12

CE Compliant

Yes

CE Marking

Yes

Material Grade

PVC

Type

End Cap

UL Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Type

TG-70

Packaging Details

UPC

07498377008

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0348

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3480

Resources

Line Cards

Surface Raceway Line Card

US English

Part Drawings

TG70-End-Cap

US English

Specification Sheets

TG70 Raceway: D-SRSP31--WW-ENG

US English

Related Products