Entrance end fitting. Accepts large conduit, (up to 2") in line or at a right angle. Maintains a 40mm bend radius with a removable insert and channel separation. Electric Ivory.
Product Type | Surface Raceway Fitting |
Color | Electric Ivory |
Fitting Type | Entrance End |
For Use With | TG Raceway |
Raceway Type | Low Voltage |
Material | PVC |
Overall Height (In.) | 3.71 |
Overall Height (mm) | 94.2 |
Overall Length (ft.) | 0.75 |
Overall Length (m) | 0.2 |
Overall Width (In.) | 7.51 |
Overall Width (mm) | 190.8 |
Sub Brand | Pan-Way® |
Standards Met | CE Compliant, UL5A Listed, UL Listed 95425, UL Listed E116129 |
Application | Provides a Solution for Routing Low Voltage, Fiber Optic and/or Power Cabling When Maximum Cable Capacity is Required. |
UPC | 07498391158 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3299 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 3.2988 |
Specification Sheets | Pan-Way ® TG-70 Surface Raceway System Specification Sheet SRSP31-WW-ENG | English | |
Part Drawings | Part-Drawing-PDF - TGEE-200 | English | |
Part Drawings | Part Drawing - DWG - TGEE_38046-04 | English | |
Installation Documents | TG Entrance End Fitting: RW158 | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |