Inside corner fitting. Used to join sections of TG raceway at inside corners. Fittings adjust from 85° to 135° to adapt to non-square corners, Arctic White.

Specifications

Fitting Type Inside Corner
Material PVC
Overall Height (In.) 2.8
Color Arctic White
CE Compliant Yes
CE Marking Yes
Length (In.) 7.74
Material Grade PVC
Type Inside Corner
UL Listed Yes
UL5A Listed Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Product Type TG-70

Packaging Detail

UPC 07498379504
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.4055
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

Part Drawings TG70-Inside-Corner-Fitting---Adjustable US English
Line Cards Surface Raceway Line Card US English
Specification Sheets TG70 Raceway: D-SRSP31--WW-ENG US English