Right angle fitting. Used to join sections of TG raceway at 90° flat junctions.

Obsolete
Obsolete

Specifications

Fitting Type Right Angle
Material PVC
Overall Width (In.) 8.1
Overall Height (In.) 2.65
Color Arctic White
CE Compliant Yes
CE Marking Yes
Length (In.) 8.1
Material Grade PVC
Type Right Angle
UL Listed Yes
UL5A Listed Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Product Type TG-70

Packaging Detail

UPC 07498379494
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.2164
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 2.1638

Resources

Line Cards Surface Raceway Line Card US English
Part Drawings TG70-Right-Angle-Fitting US English
Specification Sheets TG70 Raceway: D-SRSP31--WW-ENG US English