Right angle fitting. Used to join sections of TG raceway at 90° flat junctions, Electric Ivory.
Product Type | Surface Raceway Fitting |
Color | Electric Ivory |
Fitting Type | Right Angle |
For Use With | TG Raceway |
Raceway Type | Low Voltage |
Material | PVC |
Overall Height (In.) | 2.65 |
Overall Height (mm) | 67.3 |
Overall Length (ft.) | 0.63 |
Overall Length (m) | 0.2 |
Overall Width (In.) | 7.64 |
Overall Width (mm) | 194 |
Sub Brand | Pan-Way® |
Standards Met | CE Compliant, UL5A Listed, UL Listed 95425, UL Listed E116129 |
Application | Provides a Solution for Routing Low Voltage, Fiber Optic and/or Power Cabling When Maximum Cable Capacity is Required. |
UPC | 07498379495 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2168 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 2.1681 |
Specification Sheets | Pan-Way ® TG-70 Surface Raceway System Specification Sheet SRSP31-WW-ENG | English | |
Part Drawings | Part-Drawing-PDF - TGRA-200 | English | |
Part Drawings | Part Drawing - DWG - TGRA_37270-53 | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |