Right angle fitting. Used to join sections of TG raceway at 90° flat junctions.

Obsolete
Obsolete

Specifications

Fitting Type Right Angle
Material PVC
Overall Width (In.) 8.1
Overall Height (In.) 2.65
Color International Gray
CSA 22.2 No.62-93 Yes
UL5A Listed Yes
Length (In.) 8.1
CE Compliant Yes
CE Marking Yes
Material Grade PVC
Type Right Angle
UL Listed Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Product Type TG-70

Packaging Detail

UPC 07498377002
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.2235
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 2.2349

Resources

Line Cards Surface Raceway Line Card US English
Part Drawings TG70-Right-Angle-Fitting US English
Specification Sheets TG70 Raceway: D-SRSP31--WW-ENG US English