Outside corner fitting - non-adjustable. Used to join sections of TG raceway at outside corners.

Obsolete
Obsolete

Specifications

Fitting Type Outside Corner
Material PVC
Overall Height (In.) 5.6
Color International Gray
CSA 22.2 No.62-93 Yes
UL5A Listed Yes
CE Compliant Yes
CE Marking Yes
Length (In.) 8.85
Material Grade PVC
Type Outside Corner
UL Listed Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Product Type TG-70

Packaging Detail

UPC 07498377006
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.4164
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 4.1637

Resources

Installation Documents Pan-Way TG-70 Surface Raceway System: SRRW-179x--ENG US English
Line Cards Surface Raceway Line Card US English
Part Drawings TG70-Outside-Corner-Fitting---Non-Adjustable US English
Specification Sheets TG70 Raceway: D-SRSP31--WW-ENG US English