Outside corner fitting – non-adjustable. Used to join sections of TG raceway at inside corners.
Product Type | Faceplate |
Color | Off White |
Fitting Type | Outside Corner |
For Use With | LD2P10 |
Material | PVC |
Overall Height (In.) | 5.6 |
Overall Height (mm) | 142.2 |
Overall Length (ft.) | 0.73 |
Overall Length (m) | 0.2 |
Overall Width (In.) | 8.85 |
Overall Width (mm) | 224.8 |
Sub Brand | Pan-Way® |
Standards Met | CSA 22.2 No.62-93, UL5A Listed, CE Compliant |
Application | Provides a Solution for Routing Low Voltage, Fiber Optic and/or Power Cabling When Maximum Cable Capacity is Required. |
UPC | 07498336119 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4164 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 4.1637 |
Specification Sheets | Pan-Way ® TG-70 Surface Raceway System Specification Sheet SRSP31-WW-ENG | English | |
Part Drawings | Part-Drawing-PDF - TGSOC-200 | English | |
Part Drawings | Part Drawing - DWG - TGSOC_38563-03 | English | |
Installation Documents | Pan-Way TG-70 Surface Raceway System: SRRW-179x--ENG | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |