Tee fitting. Used to join sections of TG raceway at tee intersections.

Obsolete
Obsolete

Specifications

Fitting Type Tee
Material PVC
Overall Height (In.) 2.79
Color International Gray
CSA 22.2 No.62-93 Yes
UL5A Listed Yes
CE Compliant Yes
CE Marking Yes
Length (In.) 8.07
Material Grade PVC
Type Tee
UL Listed Yes
Product Type TG-70

Packaging Detail

UPC 07498377007
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.2568
Std. Ctn. Qty. 5
Std. Ctn. Volume (cf) 1.2839

Resources

Specification Sheets TG70 Raceway: D-SRSP31--WW-ENG English
Line Cards Surface Raceway Line Card English
Part Drawings Part-Drawing-PDF - TGT-200 English