OF70FH4OG

Low Voltage

Snap-on single gang horizontal sloped communication faceplate. Accepts up to four PANDUITĀ® Mini-ComĀ® Modules (not included). No additional mounting hardware required. TIA/EIA-606-B compliant.

Specifications

Material

PVC

Color

Office Gray

Height (In.)

4.50

Height (mm)

114.3

Labels Required

1-One Port, 1-Four Port

Length (In.)

2.75

Length (mm)

70.0

UL5C (Class 2 Communication only)

Yes

Width (In.)

0.63

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498341150

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0165

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1646

Resources

Part Drawings

Office Furniture Raceway Four Port Horizontal Sloped Faceplate

US English

Installation Documents

Office Furniture Raceway and Fittings: RW180

US English

Line Cards

Surface Raceway Line Card

US English

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Part Drawings

Office-Furniture-Raceway-Four-Port-Horizontal-Sloped-Faceplate

US English

Part Drawings

Office-Furniture-Raceway-Four-Port-Vertical-Sloped-Faceplate

US English

Part Drawings

Office-Furniture-Raceway-Four-Port-Horizontal-Sloped-Faceplate

US English

Related Products