OF70PMT

Low Voltage

Snap-on single gang 106 duplex communication faceplate. In communication applications, covers one standard 106 duplex communication module frame. No additional mounting hardware required.

Specifications

Color

Medium Tone

Height (In.)

4.50

Height (mm)

114.3

Length (In.)

2.75

Length (mm)

69.8

Material

PVC

UL5C (Class 2 Communication only)

Yes

Width (In.)

0.22

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498357693

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1755

Resources

Installation Documents

PanWay Office Furniture Raceway Snap-on: SRRW-183x--ENG

US English

Line Cards

Surface Raceway Line Card

US English

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Part Drawings

Snap-on-Single-Gang-106-Duplex-Communication-Faceplate

US English

Part Drawings

Snap-on Single Gang 106 Duplex Communication Faceplate

US English

Related Products