OFCR70ECOB

Low Voltage Fittings

Corner raceway end cap fitting. Opening allows cord passage through fitting such as monitor and keyboard cables. Supplied with adhesive tape, Office Beige.

Specifications

Material

PVC

Color

Office Beige

Application

For use with Pan-Net ® Connectivity, also accepts all common manufacturers’ connectivity with use of a NEMA standard 70mm faceplate or module frame

CE Compliant

No

Depth (mm)

86.1

Fitting Type

End Cap

Keywords

Cover strip for wall duct

Part Features

Maintains bend radius control throughout the entire office furniture, supplied with adhesive backing for fast and easy installation and Creates a virtually invisible solution for routing data cables

Standards

UL 5C Class 2, TIA/EIA-568-B and 569-B

Type

End Cap

UL5C (Class 2 Communication only)

Yes

Width (mm)

97.6

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

07498339658

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0171

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1711

Resources

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Office Furniture Raceway Corner Raceway End Cap

US English

Part Drawings

Office-Furniture-Raceway-Corner-Raceway-End-Cap

US English

Catalog Cut Sheets

Office-Furniture-Raceway

US English

Catalog Cut Sheets

Office-Furniture-Raceway

US English

Installation Documents

PanWay Office Furniture Corner Raceway: SRRW-183w--ENG

US English

Specification Sheets

OFR Raceway: D-SRSP27--WW-ENG

US English

Related Products