OFCR70OB6

Low Voltage Channel

Office furniture corner raceway base. Used to terminate low voltage data cabling in the corner at the intersection of modular office furniture panels. Accepts 70mm standard faceplates. Available in 6' lengths, Office Beige.

Specifications

Fitting Type

Base

Material

PVC

Overall Length (ft.)

6

Overall Length (m)

1.8

Overall Width (In.)

2.76

Overall Height (In.)

1.99

Color

Office Beige

Length (ft.)

6

Type

Base

UL5C (Class 2 Communication only)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Product Type

Low Voltage Channel

Packaging Details

UPC

07498339640

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.2244

Std. Ctn. Qty.

48

Std. Ctn. Volume (cf)

1.7954

Resources

Catalog Cut Sheets

Office-Furniture-Raceway

US English

Catalog Cut Sheets

Office-Furniture-Raceway

US English

Installation Documents

PanWay Office Furniture Corner Raceway: SRRW-183w--ENG

US English

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Part Drawings

Office-Furniture-Raceway

US English

Line Cards

Surface Raceway Line Card

US English

Specification Sheets

OFR Raceway: D-SRSP27--WW-ENG

US English

Related Products