OFR20CC4OS

Low Voltage Fittings

Long coupler fitting (without base). Used to bridge office furniture raceway between panel sections. Can also be used to fill void left by spill-over fitting, when furniture partitions are reconfigured. Supplied with adhesive tape. Office Slate.

Specifications

Color

Office Slate

Fitting Type

Long Coupler

Height (In.)

1.81

Height (mm)

46.1

Material

PVC

Type

Long Coupler

UL5C (Class 2 Communication only)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498390781

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0351

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3514

Resources

Installation Documents

Office Furniture Raceway and Fittings: RW180

US English

Line Cards

Surface Raceway Line Card

US English

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Related Products