OFR20CRMT

Low Voltage Fittings

Cross fitting. Used to join sections of office furniture raceway at four corners. Supplied with adhesive tape, Medium Tone.

Specifications

Product Type

Low Voltage Fittings

Color

Medium Tone

Fitting Type

Cross Fitting

Length (In.)

6.5

Material

PVC

Overall Height (In.)

1.80

Overall Width (In.)

6.5

Type

4 Way Cross

UL5C (Class 2 Communication only)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498345498

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0748

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.7483

Resources

Part Drawings

Office Furniture Raceway 4-Way Cross Fitting

US English

Part Drawings

Office-Furniture-Raceway-4-Way-Cross-Fitting

US English

Installation Documents

Office Furniture Raceway and Fittings: RW180

US English

Line Cards

Surface Raceway Line Card

US English

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Related Products