OFR20LCMT

Low Voltage Fittings

Long coupler fitting (with base). Used to bridge office furniture raceway between panel sections. Can also be used to fill void left by spill-over fitting, when furniture partitions are reconfigured. Supplied with adhesive tape. Medium Tone.

Specifications

Product Type

Low Voltage Fittings

Color

Medium Tone

Fitting Type

Coupler

Height (In.)

1.8

Length (In.)

5

Material

PVC

Type

Long Coupler

UL5C (Class 2 Communication only)

Yes

Width (In.)

2.09

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498358169

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0343

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3428

Resources

Installation Documents

Office Furniture Raceway and Fittings: RW180

US English

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Office-Furniture-Raceway-Long-Coupler-Fitting

US English

Part Drawings

Office Furniture Raceway Long Coupler Fitting

US English

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Related Products