OFR20OB8

Low Voltage Raceway

One-piece single channel low voltage raceway with adhesive tape backing for data cable routing along top of modular furniture partitions. Available in 8' lengths.

Specifications

Material

PVC

Color

Office Beige

Length (ft.)

8

CE Compliant

No

Height (mm)

43.4

Inside Diameter (In.)

(A = 2.30in2)

Length (m)

2.4

Length (mm)

1828.8

Part Features

One-piece single channel low voltage raceway with adhesive tape backing for data cable routing along top of modular furniture partitions. 1.88" x 1.71" (48.0mm x 44.0mm)

Raceway Size

1.88" x 1.71" (48.0mm x 44.0mm)

Type

Base

UL5C (Class 2 Communication only)

Yes

Width (mm)

47.7

RoHS Compliancy Status

Compliant

Min. Order Qty.

64.0000

Packaging Details

UPC

07498351810

Std. Pkg. Qty.

8

Std. Pkg. Volume (cf)

0.2378

Std. Ctn. Qty.

64

Std. Ctn. Volume (cf)

1.9027

Resources

Part Drawings

Office-Furniture-Raceway

US English

Part Drawings

Office Furniture Raceway

US English

Catalog Cut Sheets

Office-Furniture-Raceway

US English

Line Cards

Surface Raceway Line Card

US English

Installation Documents

Office Furniture Raceway and Fittings: RW180

US English

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Specification Sheets

OFR Raceway: D-SRSP27--WW-ENG

US English

Related Products