OFR20OCOS

Low Voltage Fittings

Outside corner fitting. Used to join sections of office furniture raceway at outside corner. Supplied with adhesive tape. Office Slate.

Specifications

Color

Office Slate

Height (In.)

2.07

Length (In.)

3.77

Width (In.)

3.77

CE Compliant

No

Fitting Type

Outside Corner

Height (mm)

52.5

Material

PVC

Mounting

Snap On

Type

Outside Corner

UL5C (Class 2 Communication only)

Yes

Width (mm)

95.7

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498339663

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0748

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.7483

Resources

Part Drawings

Office-Furniture-Raceway-Outside-Corner-Fitting

US English

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Office Furniture Raceway Outside Corner Fitting

US English

Installation Documents

Office Furniture Raceway and Fittings: RW180

US English

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Related Products