discontinued

OFR20OFCR70MT1P

Low Voltage Fittings

One cubicle drop bypass fitting. Allows the transition from office furniture raceway run horizontally along partition wall, around existing furniture pole, to office furniture corner raceway mounted vertically in one cubicle at the intersection of partitions. Fitting maintains 1in minimum bend radius of cabling. Supplied with adhesive tape, Medium Tone.

Specifications

Fitting Type

Cubicle Drop

Material

PVC

Overall Width (In.)

2.2

Overall Height (In.)

2.2

Color

Medium Tone

Length (In.)

5.39

Type

Drop Bypass

UL5C (Class 2 Communication only)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Type

Low Voltage Fittings

Packaging Details

UPC

07498361226

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0748

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.7483

Resources

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Office-Furniture-Raceway-One-Cubicle-Drop-Bypass-Fitting

US English

Part Drawings

Office Furniture Raceway One Cubicle Drop Bypass Fitting

US English

Installation Documents

PanWay Office Furniture Raceway System: SRRW-183x--ENG

US English

Related Products