OFR20OFCR70OB2P

Low Voltage Fittings

Two cubicle drop bypass fitting. Allows the transition from office furniture raceway run horizontally along partition wall, around existing furniture pole, to office furniture corner raceway mounted vertically in two cubicles at the intersection of partitions. Fitting maintains 1in minimum bend radius of cabling. Supplied with adhesive tape, Office Beige.

Specifications

Fitting Type

Cubicle Drop

Material

PVC

Overall Width (In.)

2.2

Overall Height (In.)

2.2

Color

Office Beige

Length (In.)

8.26

Type

Drop Bypass

UL5C (Class 2 Communication only)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Type

Low Voltage Fittings

Packaging Details

UPC

07498361144

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1618

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.6184

Resources

Catalog Cut Sheets

Office-Furniture-Raceway

US English

Part Drawings

Office Furniture Raceway Two Cubicle Drop Bypass Fitting

US English

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Installation Documents

PanWay Office Furniture Raceway System: SRRW-183x--ENG

US English

Line Cards

Surface Raceway Line Card

US English

Specification Sheets

OFR Raceway: D-SRSP27--WW-ENG

US English

Catalog Cut Sheets

Office-Furniture-Raceway

US English

Catalog Cut Sheets

Office-Furniture-Raceway

US English

Part Drawings

Office-Furniture-Raceway-Two-Cubicle-Drop-Bypass-Fitting

US English

Related Products