OFR20OFCR70OG4P

Low Voltage Fittings

Four cubicle drop bypass fitting. Allows the transition from office furniture raceway run horizontally along partition wall, around existing furniture pole, to office furniture corner raceway mounted vertically in four cubicles at the intersection of partitions. Fitting maintains 1" minimum bend radius of cabling. Supplied with adhesive tape. Office Gray.

Specifications

Fitting Type

Cubicle Drop

Material

PVC

Overall Width (In.)

2.2

Overall Height (In.)

2.2

Color

Office Gray

Length (In.)

8.28

Type

Drop Bypass

UL5C (Class 2 Communication only)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Type

Low Voltage Fittings

Packaging Details

UPC

07498361141

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0205

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2050

Resources

Part Drawings

Office-Furniture-Raceway-Four-Cubicle-Drop-Bypass-Fitting

US English

Part Drawings

Office Furniture Raceway Four Cubicle Drop Bypass Fitting

US English

Installation Documents

PanWay Office Furniture Raceway System: SRRW-183X--ENG

US English

Line Cards

Surface Raceway Line Card

US English

Related Products