OFR20OG6

Low Voltage Raceway

One-piece single channel low voltage raceway with adhesive tape backing for data cable routing along top of modular furniture partitions. Available in 6' lengths.

Specifications

Material

PVC

Color

Office Gray

Height (In.)

1.71

Length (In.)

72.00

Length (ft.)

6

Width (In.)

1.88

Height (mm)

43.4

Inside Diameter (In.)

(A = 2.30in2)

Length (m)

1.8

Length (mm)

1828.8

Mounting

Adhesive

Part Features

One-piece single channel low voltage raceway with adhesive tape backing for data cable routing along top of modular furniture partitions. 1.88" x 1.71" (48.0mm x 44.0mm)

Raceway Size

1.88" x 1.71" (48.0mm x 44.0mm)

Type

Base

UL5C (Class 2 Communication only)

Yes

Width (mm)

47.7

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Packaging Details

UPC

07498339638

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.2275

Std. Ctn. Qty.

48

Std. Ctn. Volume (cf)

1.8200

Resources

Part Drawings

Office-Furniture-Raceway

US English

Part Drawings

Office Furniture Raceway

US English

Installation Documents

Office Furniture Raceway and Fittings: RW180

US English

Line Cards

Surface Raceway Line Card

US English

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Related Products