OFR20RAOS

Low Voltage Fittings

Right angle fitting. Used to join sections of office furniture raceway at 90° flat junction. Supplied with adhesive tape, Office Slate.

Specifications

Material

PVC

Color

Office Slate

Height (In.)

1.80

Length (In.)

4.30

Width (In.)

4.30

Fitting Type

Right Angle

Height (mm)

45.7

Mounting

Snap On

Type

Right Angle

UL5C (Class 2 Communication only)

Yes

Width (mm)

109.2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498340004

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0403

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.4031

Resources

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Part Drawings

Office-Furniture-Right-Angle-Fitting

US English

Part Drawings

Office Furniture Right Angle Fitting

US English

Line Cards

Surface Raceway Line Card

US English

Installation Documents

Office Furniture Raceway and Fittings: RW180

US English

Related Products