OFR20WEOB

Low Voltage Fittings

Wall entrance fitting. Allows entry from wall to office furniture raceway run horizontally along partition walls. Fitting includes bend radius protection and trim plate to cover wall opening. Requires minimum wall opening of 4.5in W x 3.0in H (114.3mm x 76.2mm). Supplied with adhesive tape, Office Beige.

Specifications

Material

PVC

Color

Office Beige

Height (In.)

1.79

Length (In.)

4.66

Width (In.)

5.77

Fitting Type

Wall Entrance

Height (mm)

45.4

Mounting

Snap On

Type

Wall Entrance

UL5C (Class 2 Communication only)

Yes

Width (mm)

146.5

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498340801

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0401

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.4010

Resources

Installation Documents

Office Furniture Raceway and Fittings: RW180

US English

Part Drawings

Office-Furniture-Wall-Entrance-Fitting

US English

Line Cards

Surface Raceway Line Card

US English

Specification Sheets

OFR Raceway: D-SRSP27--WW-ENG

US English

Catalog Cut Sheets

Office-Furniture-Raceway

US English

Part Drawings

Office Furniture Wall Entrance Fitting

US English

Brochures Non Product

Pan-Way Office Furniture Raceway

US English

Related Products